In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:40
The Appleton™ Mercmaster™ Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing. It offers daylight harvesting and a range of dimmable lumen output options from up to 5,500 to 17,500. Featuring a multitude of customizable options and accessories, these best-in-class connected LED luminaires achieve unprecedented application versatility while meeting the most demanding task and area lighting requirements in hazardous and harsh industrial locations. The Plantweb™ Insight Connected Lighting Application (optional) provides map based commissioning of the lighting system and real-time information about lighting usage, energy consumption calculations, and maintenance priorities.
Appleton Smart Lighting Installation - Software Installation
2:36
Electrical Solutions for Water & Wastewater Treatment Facilities - Appleton Electric
0:53
Appleton Rigmaster LED Luminaires are available in standard or emergency battery backup models for CID1, CID2, or ordinary locations. With two lumen packages they provide comfortable, uniform illumination in a lightweight, low profile design.
1:48
SolaHD™ SDN-D DIN Rail Series Power Supplies by Emerson boasts one of the highest efficiencies available in the market. Extensive diagnostic monitoring capabilities are possible with the optional SCM network communication module.
2:33
EHES Push On End Seal Save Time in Your Cable Installations
SolaHD IP67 SCP-X power supplies mount directly on the machine or production line, deliver reliable distributed and remote field power to machine controls. Available in single and dual 100 Watt models and a 240 Watt 10 Amp model.