New Expanded Voltage Applications for Rosemount 848T Wireless

1:49

Mike Pearson explains how the new 1000 mV sensor input allows the 848T to expand its application offerings to voltage monitoring, using the proven WirelessHART architecture already associated with the device. Additionally, an adapter will allow the 848T Wireless Transmitter to monitor voltages up to 10 volts, for use in electrolytic tank monitoring, among other applications.

View More
View Less
Please enable JavaScript to use this website.

Share this video

Embed