FieldQ : QC4x Flame Proof Control Module

9:13

The FieldQ Ex d module helps to increase safety in potential explosive environments. The FieldQ actuator itself complies with ATEX 94/9/EC, the PED 97/23/EC and the Machinery Directive 2006/42/EC, Appendix IIb. The basic functionality of the FieldQ module for potential explosive environment (Ex d) is to drive / operate the actuator by means of the integrated solenoid and to provide position feedback of the valve (open or close) to the system in combination with the Ex d flameproof protection. The FieldQ Ex d module offers the customer a flameproof method of explosion protection. The external enclosure of the flameproof equipment is designed to withstand an internal explosion. The module is designed to offer a solution to customers who have selected Ex d as their standard protection method. FieldQ Ex d modules are available with a range of different switches and pilot valves. The same range of switches and pilot valves are available as for the current module range.

View More
View Less
Please enable JavaScript to use this website.

Share this video

Embed