In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
35:07
With the AMS Trex Communicator, technicians can power a device directly from the communicator – without the need for an external power supply or loop simulator. With the Power the Loop functionality, you can: Configure devices faster in the field or on the bench with a single tool; Isolate a field device from its environment to identify if the issue is in the device or the loop; Commission devices before project infrastructure is installed to shorten schedule