In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:18
Shafer RV-Series Rotary Vane Hydraulic Valve Actuator Specifically designed for pipeline applications and is typically powered by natural gas using gas-over-oil technology.
Learn the opening sequence of the Electro-Hydraulic Operator with a backup stroke accumulator.
2:41
This animation explains the two main types of control valve designs, sliding stem and rotary, as well as the rotational motion they use and their pressure recovery capabilities.
3:30
Emerson предлагает полностью протестированные узлы регулирующих клапанов Fisher для работы при низких температурах окружающей среды до –60 °C (–76 °F).
2:18
Delivering the digital content of SMART positioners on a global project can be challenging. We'll show how combining DVC6200 series digital valve controllers with a mix of simplification and automation helps you across the entire valve lifecycle.
19:36
A detailed overview of HRSG operation from the boiler feed pumps through the high pressure steam outlet with a brief discussion on critical control valve applications in each system. This covers plant startup, normal operating, and plant shutdown.
11:23
In this training video you will see how to change the spring set of a Bettis RPE Actuator. This video should be used in conjunction with the instructions provided in the IOM manual which is available for download from the Bettis RPE Series website