In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:52
Appleton™ Rigmaster™ LED Luminaires were subjected to 6 hours of continuous vibration testing at different mounting orientations. These tests exert up to 10G levels of force on the fixture at resonance frequencies.
The Appleton™ Mercmaster™ Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing.
2:40
Appleton Rigmaster LED Luminaires are available in standard or emergency battery backup models for CID1, CID2, or ordinary locations. With two lumen packages they provide comfortable, uniform illumination in a lightweight, low profile design.
1:48
SolaHD™ SDN-D DIN Rail Series Power Supplies by Emerson boasts one of the highest efficiencies available in the market. Extensive diagnostic monitoring capabilities are possible with the optional SCM network communication module.
2:33
SolaHD IP67 SCP-X power supplies mount directly on the machine or production line, deliver reliable distributed and remote field power to machine controls. Available in single and dual 100 Watt models and a 240 Watt 10 Amp model.
Appleton Smart Lighting Installation - Software Installation
2:36
Appleton 120 Year Anniversary
1:05