In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:59
A refinery was experiencing cavitation issues a water inlet valve that required yearly maintenance and piping repairs. The damaging consequences of cavitation were easy to see and a solution was needed to mitigate the high noise, excessive vibration, material damage and deterioration of flow effectiveness. A Fisher Vee-Ball valve with Cavitrol Hex trim was installed and helped effectively reduce pipeline noise by more than 20 dB while saving the customer more than $12K in annual repair costs.
Transformando la forma en que las válvulas interactúan con el mundo. Construyendo sobre un legado de 30 años, 3 millones de unidades, +10 billones de horas en funcionamiento. EL FUTURO ESTÁ AQUÍ
0:34
Zmieniamy sposób w jaki zawory komunikują się ze światem. Opierając się na 30 latach doświadczenia, 3 miliony wyprodukowanych urządzeń, ponad 10 miliardów przepracowanych godzin. Przyszłość jest dziś
Cambia il Modo in cui le Valvole Interagiscono con il Mondo. Costruito su 30 anni di esperienza, 3 Milioni di unità, +10 miliardi di ore di operatività. Il Futuro é qui
Umgestaltung der Art und Weise, wie Ventile mit der Welt interagieren. Aufbauend auf einem 30-jährigen Erbe, 3 Millionen Stück, Mehr als 10 Milliarden Betriebsstunden. DIE ZUKUNFT IST HIER
Operation and effectiveness of Fisher™ Anti-Surge valve when subjected to various performance tests.
6:07
0:46