In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:58
Appleton™ Contender™ LED luminaires by Emerson deliver exceptional efficiency, performance and advanced engineering. It is designed to directly retrofit into an existing to Crouse-Hinds™ Champ® VMV Series mounting hood. No adapter is required and no new wires to pull. The compact, light weight, low profile design is suited for low mounting heights. With four different field replaceable globe options it can be customized to application requirements. Three light output levels, are available, offering illumination up to 175W HID equivalents. This video walks you through the retrofitting process.
Easy to install for retrofit applications, using the same mounting hoods as our legacy luminaires.
1:44
Appleton™ Rigmaster™ LED Luminaires were subjected to 4 hours of continuous rain testing at a pressure of 5 PSI. This test validates that there is no risk of electrical shock due to moisture seepage when installed in the field.
1:18
Full-featured lighting solution designed to meet the most demanding task and area lighting requirements.
2:06
Component level protection eliminates the need for an enclosure flamepath and sealing fittings.
2:20
Appleton™ Mercmaster™ LED Generation 3 Series Luminaires with ceiling mounting hoods were subjected to vibration tests at 4G resonance frequency.
0:40
Interchangeable globes, Mercmaster mounting hoods and retrofit adapters, ideal for upgrading an existing space.
2:42