In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:39
A tecnologia Rosemount X-well fornece medições precisas de temperatura sem as complexidades da montagem do poço termométrico, esta solução simplifica a especificação do ponto de medição, a manutenção e reduz os potenciais pontos de vazamento. --------------------------------------------------------------------------------------- Agradecemos por assistir ao vídeo! Não se esqueça de se inscrever em nosso canal no YouTube --------------------------------------------------------------------------------------- Convidamos você para que faça parte de nossa comunidade nas redes sociais: Página web: https://www.emerson.com/brasil Facebook: http://bit.ly/FacebookEmersonBrasil Twitter: http://bit.ly/TwitterEmersonBrasil LinkedIn: http://bit.ly/EmersonAutomationSolutions
Learn how to use the Rosemount Thermowell Design Accelerator in this overview video. This software is a free online thermowell calculation tool that performs thermowell calculations up to 90% faster than traditional calculation methods.
6:44
Learn how to calibrate Rosemount X-well Technology with both the Rosemount 3144P Temperature Transmitter and the Rosemount 648 Wireless Temperature Transmitter.
5:22
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
3:04
All critical variables are retained in one place for monitoring convenience
0:31
Learn how to configure Rosemount X-well Technology with the Rosemount 648 Wireless Temperature Transmitter with Emerson's AMS Trex Field Communicator. This process is very similar when using Emerson's AMS Device Manager.
3:01
Learn how to install Rosemount X-well Technology with the Universal Pipe Mount assembly. Quick Start Guide: https://www.emerson.com/documents/automation/quick-start-guide-rosemount-0085-pipe-clamp-sensor-assembly-en-89764.pdf
5:04