Rosemount 5300 Guided Wave Radar Level Transmitter
1:55
Jim Elchook demonstrates how the Rosemount® 5300 high pressure, high temperature guided wave radar transmitter can improve heater and condenser level measurements in power plants while reducing operating and maintenance costs.
Related Videos
For "high"
-
Play video Rosemount CT2211 Microleak Detection System
Rosemount CT2211 Microleak Detection System
To meet today’s high demand for aerosol products, assembly lines must produce copious volumes in a wide variety of packaging, while upholding high standards of safety and quality. The Rosemount CT2211 Aerosol Microleak Detection System is an ...
3:41
-
Play video How Electrical Connections Benefit from High Quality Terminal Welding
How Electrical Connections Benefit from High Quality Terminal Welding
Achieve high quality and stable electrical connection for every high power or high current application. Branson Ultrasonic Metal Welding is used, for applications with similar or dissimilar joints, made of Copper, Nickel or other non-ferrous metals
2:26
-
Play video Rosemount 3051S High Pressure Differential Pressure Transmitter - Technical Details and Benefits
Rosemount 3051S High Pressure Differential Pressure Transmitter - Technical Details and Benefits
Learn about the Rosemount 3051S High Static DP Transmitter. Designed and qualified for subsea applications and pressures up to 15,000 psi, the 3051S High Static DP Transmitter also features the advanced capabilities of the Rosemount 3051S.
2:31
-
Play video How to use the Rosemount™ 2140 Level Detector when the media density is unknown
How to use the Rosemount™ 2140 Level Detector when the media density is unknown
The Rosemount 2140 Level Switch is a vibrating fork liquid level switch designed for reliable point level detection in tanks and vessels. It is commonly used in safety-critical applications, including high-high (hi‑hi) level detection...
1:06
-
Play video Relay Switches on the Rosemount 4051S Pressure Transmitter | Emerson
Relay Switches on the Rosemount 4051S Pressure Transmitter | Emerson
The Rosemount 4051S Pressure Transmitter supports two integral high voltage, high current independent relay switches built right into the transmitter...
1:58
-
Play video Ovation Provides Power Management for Industrial Plants
Ovation Provides Power Management for Industrial Plants
An explanation about how power preservation and load shedding keeps critical assets running and delivers high availablity to the entire plant. Remote breaker control, high Speed (‹100msec) load shedding, generator load control with reactive power...
3:07