Reduce Cost & Emissions with Fisher Electric Level Loop
27:05
Description
Related Videos
United States Environmental Protection Agency (EPA) regulations are becoming more stringent for the upstream oil and gas industry. Chesapeake Energy previously had to add amine sweetening units to remove concentrated hydrogen sulfide from their produced natural gas. The Fisher Electric Level Loop has enabled Chesapeake Energy to bypass the amine units; allowing them to recover the operation cost of the unit while realizing the added profit from the gas that was no longer being bled to the atmosphere. Maintenance has also been greatly reduced due to the reduction in pneumatic equipment.
View More
View Less