Emerson Navigation Clone
Back to search results for "Pressure Regulator"

Fisher LR125 Pressure Reducing Liquid Regulator - Introduction

2:27

Fisher regulator Type LR125 pilot-operated, pressure reducing regulator is designed for liquid/industrial/ commercial applications. The Type LR125 provides smooth operation, tight shutoff, and long life, even in dirty service. Its internally actuated metal plug eliminates disadvantages associated with boot-style regulators, and the specially engineered flow path deflects debris, protecting the seat from damage and erosion. The Type LR125 is used in conjunction with a Type 95H pilot and Type 112 restrictor. An internal inlet strainer prevents large particles from entering the main valve, limiting damage to internal parts

View More
View Less
Emerson Corporate Footer

Share this video

Embed