Fisher LR125 Pressure Reducing Liquid Regulator - Introduction
2:27
Description
Related Videos
Fisher regulator Type LR125 pilot-operated, pressure reducing regulator is designed for liquid/industrial/ commercial applications. The Type LR125 provides smooth operation, tight shutoff, and long life, even in dirty service. Its internally actuated metal plug eliminates disadvantages associated with boot-style regulators, and the specially engineered flow path deflects debris, protecting the seat from damage and erosion. The Type LR125 is used in conjunction with a Type 95H pilot and Type 112 restrictor. An internal inlet strainer prevents large particles from entering the main valve, limiting damage to internal parts
View More
View Less