How to Measure Pressure and Level in Hot Process Applications with the 3051S Thermal Range Expander
4:09
Description
Related Videos
Eliminate heat tracing and extend process temperature measurement up to 410°C (770°F). This differential pressure (DP) level technology provides more reliable, accurate and faster process measurements in extreme conditions.
View More
View Less