Optical Flame Detection for the Process Industry
1:45
Know why the Optical Flame Detectors are the favorite solutions in high risk industries.
Related Videos
For "flame detectors"
-
Play video Rosemount™ 975 Series Flame Detectors in Loading Stations
Rosemount™ 975 Series Flame Detectors in Loading Stations
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
0:26
-
Play video Rosemount™ 975 Series Flame Detectors in Waste Management
Rosemount™ 975 Series Flame Detectors in Waste Management
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment...
0:17
-
Play video Rosemount™ Flame Detectors - Hydrogen Flame Detection Test | Emerson
Rosemount™ Flame Detectors - Hydrogen Flame Detection Test | Emerson
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations...
0:37
-
Play video Rosemount™ Flame and Gas Detection Solutions: Readily Available
Rosemount™ Flame and Gas Detection Solutions: Readily Available
At Emerson, our industry-leading quality standards not only ensure product reliability but also translate into manufacturing and distribution efficiencies that ensure you have the superior flame and gas devices you need when and where you need them.
1:36
-
Play video Rosemount™ 975 Series Flame Detectors in Oil Wells
Rosemount™ 975 Series Flame Detectors in Oil Wells
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...
0:18
-
Play video Rosemount 975 Series Flame Detectors in Oil Wells
Rosemount 975 Series Flame Detectors in Oil Wells
Rosemount™ 975 Flame Detector. Advanced QuadSense™ IR3 and UV/IR Flame Detection for Maximum Safety, Speed, and Reliability.
0:18