QSR - Quick Ship and Repair Centre
3:11
Description
Related Videos
QSR - Quick Ship and Repair Centre for Australia, New Zealand and PNG. The Quick Ship and Repair Centre can manufacture, service and repair over 6,000 Rosemount HART or Foundation Fieldbus Pressure, Temperature & DP Level solutions and includes advanced options for Pressure Testing, Material Traceability, Hazardous Area Certification, calibration certificates and SIL certification. These capabilities cover over 85% of local process automation requirements and includes solutions for specific applications in the Oil and Gas, Water, Dairy, Sugar, Power, Pharmaceutical and Metals and Mining industries.
View More
View Less