In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:32
Paulo Fernandes explica os beneficios e funcionalidades do novo AMS Trex Device Communicator da Emerson. --------------------------------------------------------------------------------------- Agradecemos por assistir ao vídeo! Não se esqueça de se inscrever em nosso canal no YouTube --------------------------------------------------------------------------------------- Convidamos você para que faça parte de nossa comunidade nas redes sociais: Página web: https://www.emerson.com/brasil Facebook: http://bit.ly/FacebookEmersonBrasil Twitter: http://bit.ly/TwitterEmersonBrasil LinkedIn: http://bit.ly/EmersonAutomationSolutions
O transmissor pode ser configurado para aplicativos de medição de nível ou volume usando qualquer host HART®, como o gerenciador de dispositivos AMS, AMS Trex® ou o aplicativo AMS Device Configurator Bluetooth®.
2:20
Improve response time to operational changes through better visibility of field changes. Auto Sync technology in AMS Trex automatically synchronizes field data with your AMS Device Manager database.
3:49
This webinar is designed for people that want to know how to set up the AMS Trex, upgrade the Trex using Upgrade Studio and use other applications available with the Trex...
42:51
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit...
3:54
Learn more about the highlights of the AMS Trex Device Communicator, a powerful and mobile diagnostic device for field maintenance. With a Trex communicator in hand, you can properly diagnose device issues in the field and boost field technician...
1:42
The transmitter can be configured for level or volume measurement applications using any HART® host, such as AMS device manager, AMS Trex®, or the AMS Device Configurator Bluetooth® app.
2:21