Bayer Crop Science Reimagines Field Maintenance with AMS Trex
3:54
Description
Related Videos
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit itself. Hear from Joel Holmes of Bayer Crop Science on how his team has reimagined field maintenance practices with the AMS Trex.
View More
View Less