In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
35:07
With the AMS Trex Communicator, technicians can power a device directly from the communicator – without the need for an external power supply or loop simulator. With the Power the Loop functionality, you can: Configure devices faster in the field or on the bench with a single tool; Isolate a field device from its environment to identify if the issue is in the device or the loop; Commission devices before project infrastructure is installed to shorten schedule
This webinar is designed for those individuals wanting to know how to setup the AMS Trex, and use the Trex in HART applications...
1:00:42
The ValveLink Mobile app on the next-generation AMS Trex Device Communicator proactively monitors valve health and diagnoses valve issues while providing an ultra-modern, guided, time-saving experience that inspires confidence
2:23
Learn more about the highlights of the AMS Trex Device Communicator, a powerful and mobile diagnostic device for field maintenance. With a Trex communicator in hand, you can properly diagnose device issues in the field and boost field technician...
1:42
This webinar is designed for people that want to know how to set up the AMS Trex, upgrade the Trex using Upgrade Studio and use other applications available with the Trex...
42:51
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit...
3:54
The transmitter can be configured for level or volume measurement applications using any HART® host, such as AMS device manager, AMS Trex®, or the AMS Device Configurator Bluetooth® app.
2:21