Emerson Navigation Clone

AMS Trex – How to increase your maintenance efficiency and improve reliability

35:07

With the AMS Trex Communicator, technicians can power a device directly from the communicator – without the need for an external power supply or loop simulator. With the Power the Loop functionality, you can: Configure devices faster in the field or on the bench with a single tool; Isolate a field device from its environment to identify if the issue is in the device or the loop; Commission devices before project infrastructure is installed to shorten schedule

View More
View Less
Emerson Corporate Footer

Share this video

Embed