VIM2
6:17
Description
Related Videos
This video shows how DeltaV now have a native interface to Profinet. The VIM2 card supports a number of protocols, such as Modbus TCP/IP, Ethernet/IP, FMC722, and now also Profinet. Together with the Ethernet I/O Card (EIOC) the VIM2 card makes it easy to integrate third party devices into DeltaV using Ethernet protocols.
View More
View Less