In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
4:50
Demonstrates PolyOil polymer products for use in well completions and interventions applications.
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods.
2:56
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.
2:34
Introducing the Roxar 5726 Multiphase Transmitter, the new electronics hardware platform for the Roxar 2600 Multiphase Flow Meter, offering high measurement resolution and processing power for improved autonomy and data analytics.
2:08