Being a Connected Services Analyst
0:28
Zollie Kendrick reveals how sites benefit from the valve knowledge of analysts.
Related Videos
For "connected services"
-
Play video Getting Insight Between Reporting Periods | Connected Services
Getting Insight Between Reporting Periods | Connected Services
Zollie Kendrick explains how sites receive notifications if critical issues are found.
0:42
-
Play video Condition Monitoring | Connected Services
Condition Monitoring | Connected Services
Clint Schneider discusses how condition monitoring allows earlier identification of assets in need of maintenance.
0:32
-
Play video Global Reach Into Japan - Connected Services for Valves at JXTG Refinery
Global Reach Into Japan - Connected Services for Valves at JXTG Refinery
The JXTG refinery in Chiba, Japan, has a 129KBD CDU unit. AMS was installed in 2008, and 144 critical control valves with DVC positioners were connected to AMS and ValveLink.
32:56
-
Play video Компания Chevron улучшает производственные показатели с помощью решения Connected Services
Компания Chevron улучшает производственные показатели с помощью решения Connected Services
Работая совместно с Emerson и Microsoft®, компания Chevron внедрила облачное решение для мониторинга теплообменников на одном из своих НПЗ.
3:09
-
Play video How to connect to an Emerson Device over Bluetooth® Technology
How to connect to an Emerson Device over Bluetooth® Technology
See how fast and convenient it is to set up and connect to an Emerson Bluetooth device. Bluetooth® connectivity to field instrumentation enables a simple way to perform configuration, maintenance, and service tasks without the need...
3:59
-
Play video Immediate Value from Connected Services
Immediate Value from Connected Services
Zollie Kendrick reveals how customers see value the same day as implementation.
0:42