In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:36
At Emerson, our industry-leading quality standards not only ensure product reliability and performance but they also translate into manufacturing and distribution efficiencies that ensure you have the superior flame and gas products you need when and where you need them. All Emerson Flame and gas instruments are designed to meet the highest safety requirements for industrial applications. Test calibrations are completed by our metrology laboratories with traceability to national and international standards such as the National Institute of Standards and Technology. Optical flame detectors are built to be exceptionally durable and weather resistant for use in hazardous areas, are SIL2 approved, and third party certified to the most current international standards for safety and reliability. Toxic and combustible gas detection solutions feature robust construction to operate reliably in the toughest conditions including rain, snow, ice, and extreme temperatures. All of our products are assembled following a highly efficient pick-to-light manufacturing process that cuts assembly time by half and improves delivery speed. Automated manufacturing processes help reduce downtime, operational loss, and production inefficiencies. Finally, we have distribution facilities throughout the world to support customer delivery needs. Emerson’s complete line of flame and gas detectors offer superior quality you can rely on to give your personnel and operation the confidence and protection they need. We hope you enjoyed this video, we would appreciate if you would like, comment, or share our video to your social network.
Emerson is uniquely capable of delivering the whole reliability package and helping clients move towards top quartile performance. This is through our consulting and engineering support which guides the application of reliability technology...
2:33
Valve Reliability Suite™ solutions empower customers by providing intuitive, predictive, and connected insights with data-driven, actionable recommendations for the reliability and performance of their valves.
0:17
" MEG Energy Corp. is a Canadian oil sands company focused on sustainable in situ development and production in the southern Athabasca oil sands region of Alberta. The Christina Lake facility started operations in 2008.
44:26
Showing the features and benefits of using an ASCO Electronically Enhanced Soleniod Valve. Electronically enhanced solenoid technology incorporates world-class electronics to achieve a dramatic reduction in power usage..
1:57
"In today’s upstream oil & gas operation, equipment safety and reliability are more important than ever to maximize process uptime, minimize cost of extraction, and ensure worker safety. That means reducing potential sources of safety and downtim...
2:02
Big Loop is an open, evergreen, ensemble-based, collaborative workflow that generates easily updatable, cross-domain models, resulting in a reliable robust evaluation of in-place reserves and reliable production forecasts.
2:52