Have a Cold One: Dual Conductivity Solution Stops Chillers from Ruining Beer
26:17
Description
Related Videos
In many industries Ammonia Chillers are used because they are powerful and efficient. The problem is that if the ammonia leaks into the product you have ruined at least the batch. Trying to determine when it happened and its impact on production is almost impossible, so if it happens all product associated with the failure goes to waste. Knowledge of the event is especially critical in plants producing small packages. When did it happen? How many are compromised?There is no direct on line measurement that will handle Clean in Place. Ammonia chillers are used frequently in F&B, pharma and water.
View More
View Less