In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:02
In today’s upstream oil & gas operation, equipment safety and reliability are more important than ever to maximize process uptime, minimize cost of extraction, and ensure worker safety. That means reducing potential sources of safety and downtime incidents as much as possible. Most oil and gas production units incorporate process valves as key components of the emergency shutdown system. If one of these valves fails to actuate, it can cause extensive damage to plant assets, cost millions of dollars in downtime, and potentially injure workers. At Emerson, we understand the importance of ensuring that these systems: respond quickly and reliably when needed; operate in the most challenging conditions; and provide diagnostics and early warnings of potential problems. Emerson’s comprehensive set of valve piloting and monitoring solutions are designed to address these challenges and ensure reliable actuation of the valve. ASCO Solenoid Valves offer high efficiency, low power usage, broad operating temperatures and rugged construction for harsh environments, with IEC61508, SIL 3-capability to ensure fast valve response anywhere in the operation. ASCO Redundant Control Systems are the only pilot valve solutions with no single point of failure, eliminating the potential for unwanted process valve closure. ASCO 342 Series Filter Regulators deliver high flow and better control of process air, even in corrosive and ATEX environments. TopWorx D-ESD series discrete valve controllers provide complete partial stroke testing, onboard diagnostics, and early-warning alerts to ensure the valve reliably performs its safety function. What does this mean for you? It means you can have certainty that the valves in your safety systems will perform when they’re needed most - helping you meet your safety, performance, and reliability objectives. That’s the peace of mind Emerson provides. Contact a product specialist or visit our website today to learn more about Emerson’s valve piloting and monitoring solutions.
The Rosemount 2140 Level Switch is a vibrating fork liquid level switch designed for reliable point level detection in tanks and vessels. It is commonly used in safety-critical applications, including high-high (hi‑hi) level detection...
1:06
Learn about the Rosemount 3051S High Static DP Transmitter. Designed and qualified for subsea applications and pressures up to 15,000 psi, the 3051S High Static DP Transmitter also features the advanced capabilities of the Rosemount 3051S.
2:31
Achieve high quality and stable electrical connection for every high power or high current application. Branson Ultrasonic Metal Welding is used, for applications with similar or dissimilar joints, made of Copper, Nickel or other non-ferrous metals
2:26
"The SENTRONIC HD is a highly accurate, electronic proportional pressure control valve for sophisticated applications in pneumatic control engineering. By highly accurate, we mean a control deviation of less than 0.25 %...
2:05
The Rosemount 4051S Pressure Transmitter supports two integral high voltage, high current independent relay switches built right into the transmitter...
1:58
Kathryn Hausman discusses about how the Rosemount 405A Compact Annubar designs solves the usual challenges of high installation cost and high energy loss cost in flowmeter technology.
2:03