ASCO Electronically Enhance Soleniod Valves
1:57
Showing the features and benefits of using an ASCO Electronically Enhanced Soleniod Valve. Electronically enhanced solenoid technology incorporates world-class electronics to achieve a dramatic reduction in power usage and a new benchmark for reliability. Rigorous testing simulated operation over 5 years without any product failures. The capability to accept both AC and DC power without losing functionality or performance enables its use across numerous applications. The technology includes 2-way, 3-way, and 4-way solenoid valves and is now available with Class I, Division 2 approvals.