Emerson Navigation Clone

Integration of 3rd Party Systems with DeltaV in a Robust Digital Network

28:44

"The Shell Pennsylvania Chemicals Project is a greenfield gas to chemicals polyethylene facility. Emerson is the chosen MAC Supplier embedded within the Shell project delivering the solution to meet the following objectives: • Over 100 3rd party systems (including PLCs, MCCs, Analyzers, Machine Monitoring Systems, etc.) which are required to be securely interfaced with the DeltaV ICSS."

View More
View Less
Emerson Corporate Footer

Share this video

Embed