如何校准罗斯蒙特™3051S多参量压力变送器-使用AMS Trex设备手操器
5:49
如何校准罗斯蒙特™3051S多参量压力变送器-使用AMS Trex设备手操器
Related Videos
For "trex"
-
Play video Bayer Crop Science Reimagines Field Maintenance with AMS Trex
Bayer Crop Science Reimagines Field Maintenance with AMS Trex
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit...
3:54
-
Play video Configure Rosemount Radar Devices with AMS Trex and Radar Master
Configure Rosemount Radar Devices with AMS Trex and Radar Master
Stephen West demonstrates how the Radar Master app for AMS Trex enables you to configure radar devices in the field. User-friendly wizards and an echo plot view guide you through the configuration process in minutes.
3:05
-
Play video AMS Trex Durability Tests
AMS Trex Durability Tests
A quick look at the ways the AMS Trex Device Communicator was tested to prove its suitability for rugged field conditions - including surviving an Olympic athlete shot put throw.
1:47
-
Play video Como configurar um transmissor de pressão Rosemount™ 3051 para medição de nível
Como configurar um transmissor de pressão Rosemount™ 3051 para medição de nível
O transmissor pode ser configurado para aplicativos de medição de nível ou volume usando qualquer host HART®, como o gerenciador de dispositivos AMS, AMS Trex® ou o aplicativo AMS Device Configurator Bluetooth®.
2:20
-
Play video How to Upgrade the AMS Trex using Upgrade Studio and other applications
How to Upgrade the AMS Trex using Upgrade Studio and other applications
This webinar is designed for people that want to know how to set up the AMS Trex, upgrade the Trex using Upgrade Studio and use other applications available with the Trex...
42:51
-
Play video Streamline field maintenance with AMS Trex
Streamline field maintenance with AMS Trex
Learn more about the highlights of the AMS Trex Device Communicator, a powerful and mobile diagnostic device for field maintenance. With a Trex communicator in hand, you can properly diagnose device issues in the field and boost field technician...
1:42