In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
7:27
ValveLink Mobile 6.1 on AMS Trex enables you to analyze and review valve assembly condition and performance without affecting the process, all with the added benefit of powering a HART or Foundation Fieldbus Fisher FIELDVUE Digital Valve Controller using the AMS Trex Device Communicator Plus communication module.
The transmitter can be configured for level or volume measurement applications using any HART® host, such as AMS device manager, AMS Trex®, or the AMS Device Configurator Bluetooth® app.
2:21
This webinar is designed for people that want to know how to set up the AMS Trex, upgrade the Trex using Upgrade Studio and use other applications available with the Trex...
42:51
O transmissor pode ser configurado para aplicativos de medição de nível ou volume usando qualquer host HART®, como o gerenciador de dispositivos AMS, AMS Trex® ou o aplicativo AMS Device Configurator Bluetooth®.
2:20
With the AMS Trex Field Device Communicator, you can do more in the field than ever before, including commission and validate devices faster, run advanced diagnostics, configure and test valves inline, and power devices directly from the Trex unit...
3:54
Improve response time to operational changes through better visibility of field changes. Auto Sync technology in AMS Trex automatically synchronizes field data with your AMS Device Manager database.
3:49
El transmisor puede configurarse para aplicaciones de medición de nivel o volumen utilizando cualquier host HART®, como el administrador de dispositivos AMS, AMS Trex® o la aplicación AMS Device Configurator Bluetooth®.
2:01