In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
4:20
Watch to learn more about how you can improve the performance of your wells.
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
Updates to the Web User Interface provide straight forward and intuitive approach to all communication needs with the Roxar 2600 Multiphase Flow Meter from Emerson.
1:53
Introducing the Roxar 5726 Multiphase Transmitter, the new electronics hardware platform for the Roxar 2600 Multiphase Flow Meter, offering high measurement resolution and processing power for improved autonomy and data analytics.
2:08
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
The updated Roxar Watercut Meter features dual power supply options (100-240V AC and 24V DC), eliminating the need for converters. With internal modules for analogue inputs and outputs, integration is now simpler than ever.
1:14