In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:23
As oil and gas operators worldwide adjust production methodologies and target more challenging reservoirs the need for adaptive multiphase flow measurement continues to evolve. With Rapid Adaptive Measurement, the Roxar 2600 Multiphase Flow Meter flow computer conducts parallel computation at 10 HZ using multiple calculations modules. This algorithm leads to higher data quality and increased confidence in the oil, gas, and water measurements.
The Roxar Watercut meter comes with the latest ATEX or IECEX approvals. ATEX is the preferred European standard, while IECEX is widely recognized internationally.
1:06
From water cut measurement on the oil outlet of a three phase separator to allocation or fiscal measurement at an oil pipeline, or at a desalter inlet in a refinery, or even fiscal quality measurement at a refined pipeline, the field proven Roxar...
1:48
Explore the enhanced versatility of the Roxar Watercut Meter with the TopCut feature, expanding its range from 0-50% to an impressive 0-100% water cut, perfect for applications requiring a broader range.
2:03
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviours due to continuous changes in water, oil and gas, the Roxar...
3:11
The Emerson Roxar Downhole Wireless PT Sensor System delivers a monitoring solution that provides operators with a robust and well-proven system to validate well integrity.
2:18
The Roxar Watercut Meter is a highly sensitive, full-bore instrument using advanced microwave resonance technology. Trusted globally in demanding onshore and offshore environments, it excels in water cut measurement across various...
1:38