Enhancing Autonomous Multiphase Flow Measurement with the Embedded PVT Engine
3:11
Description
Related Videos
At different pressures and temperatures, the interaction between the oil, water and gas phases of the multiphase flow constantly changes. An extensive PVT calculation engine is now embedded within the Roxar 2600 Multiphase Flow Meter flow computer software, which supports several equations of state models and property libraries, ensuring volumes are correct as pressures and temperatures change.
View More
View Less