In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:11
At different pressures and temperatures, the interaction between the oil, water and gas phases of the multiphase flow constantly changes. An extensive PVT calculation engine is now embedded within the Roxar 2600 Multiphase Flow Meter flow computer software, which supports several equations of state models and property libraries, ensuring volumes are correct as pressures and temperatures change.
Para realizar la medición con el mayor rendimiento posible en condiciones complejas, el caudalímetro multifase Roxar 2600 utiliza modelos de corrección de régimen de caudal mediante la tecnología patentada Zector.
2:11
Mike Boudreaux explains how the Roxar 2600 Multiphase Flow Meter Performance Monitoring service helps customers solve challenges related to maximizing the performance of their multiphase flow meters.
2:15
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviours due to continuous changes in water, oil and gas, the Roxar...
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods.
2:56
Cecile Økland explains how the new Roxar MPFM 2600 offers a non-intrusive multiphase flow meter that provides real-time and continuous three-phase measurement utilizing the latest Zector technology.
3:38
El caudalímetro multifase Roxar 2600 se puede adaptar a los diferentes regímenes de caudal mediante sensores con funcionalidades avanzadas no sólo para determinar los rápidos cambios del caudal total, sino también para tratar las combinaciones...