In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
1:58
The adaptive density measurement feature has been introduced within the Rapid Adaptive Measurement embedded software for the Roxar 2600 Multiphase Flow Meter, to ensure performance with the highest possible stability and reliability in flow regimes with high gas fractions, or when the flow is slugging and sees such conditions periodically.
At different pressures and temperatures, the interaction between the oil, water and gas phases of the multiphase flow constantly changes..
3:11
Layer detection and compensation features are built into the embedded software of the Roxar 2600 Multiphase Flow Meter to protect the integrity, reliability and robustness of the measurement results provided by the Roxar 2600 Multiphase Flow Meter.
2:34
Emerson's recently released Rapid Adaptive Measurement, the updated embedded software platform for the Roxar 2600 Multiphase Flow Meter, offers an advanced solution for dry gas measurement needs.
28:14
Mike Boudreaux explains how the Roxar 2600 Multiphase Flow Meter Performance Monitoring service helps customers solve challenges related to maximizing the performance of their multiphase flow meters.
2:15
Para realizar la medición con el mayor rendimiento posible en condiciones complejas, el caudalímetro multifase Roxar 2600 utiliza modelos de corrección de régimen de caudal mediante la tecnología patentada Zector.
2:11
The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviours due to continuous changes in water, oil and gas, the Roxar...