In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
2:43
As oil and gas operators worldwide adjust their production methodologies and target more challenging reservoirs, the flow profiles from the wells are becoming significantly more varied and dynamic, and the demands on the instrumentation increase. To address these demands in multiphase measurement, Emerson restructured how the Roxar 2600 Multiphase Flow Meter now processes sensor signals, self-verifies calculation modules and automatically selects the best-suited measurement modes at any given moment. This ensures that operators receive reliable oil, water and gas measurement, without the need for frequent reconfiguration, even in the most challenging field conditions.
In today’s changing market conditions, operators in the unconventional shale are looking to increase the ROI for their assets. Watch how the Roxar 2600 (Multiphase Flow Meter) MPFM is a tool that can help provide real-time insight...
3:02
Cecile Økland explains how the new Roxar MPFM 2600 offers a non-intrusive multiphase flow meter that provides real-time and continuous three-phase measurement utilizing the latest Zector technology.
3:38
La presentación de la familia de productos Roxar MPFM 2600 basada en una plataforma modular proporciona una medición de caudal trifásico de calidad en tiempo real, mientras se mantienen los costos bajo control, tanto en la inversión inicial como...
4:00