Back to search results for "on demand"
Supporting Automation in Dynamic Multiphase Flow Measurement
2:43
Description
Related Videos
As oil and gas operators worldwide adjust their production methodologies and target more challenging reservoirs, the flow profiles from the wells are becoming significantly more varied and dynamic, and the demands on the instrumentation increase. To address these demands in multiphase measurement, Emerson restructured how the Roxar 2600 Multiphase Flow Meter now processes sensor signals, self-verifies calculation modules and automatically selects the best-suited measurement modes at any given moment. This ensures that operators receive reliable oil, water and gas measurement, without the need for frequent reconfiguration, even in the most challenging field conditions.
View More
View Less