In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:05
A refinery was experiencing cavitation issues a water inlet valve that required yearly maintenance and piping repairs. The damaging consequences of cavitation were easy to see and a solution was needed to mitigate the high noise, excessive vibration, material damage and deterioration of flow effectiveness. A Fisher Vee-Ball valve with Cavitrol Hex trim was installed and helped effectively reduce pipeline noise by more than 20 dB while saving the customer more than $12K in annual repair costs.
The Rangely Oil Gathering project is designed to optimize two separate oil and water pipeline networks to one gathering network across an oil field with 400 wells.
43:26
Im Bereich Downstream verfügt die OMV über eine jährliche Raffineriekapazität von 18 Mio Tonnen und über rund 4 100 Tankstellen in 11 Ländern inclusive Türkei. Die OMV betreibt ein Gaspipelinenetz in Österreich und Gasspeicher in Österreich...
3:47
In upstream Oil & Gas, production tanks are often very remote, lacking automation and are not connected to a pipeline. @Christoffer Widahl explains how wired or wireless guided wave radars can be used to save time and comply with standards.
1:43
FortisBC, a natural gas distribution company, operates a critical distribution pipeline serving over 600,000 customers. This pipeline is supplied by a large pressure control station using six parallel 16” Fisher V250 control valves.
32:57
By utilizing Emerson’s expanding, comprehensive portfolio of pipeline solutions, oil and gas manufacturers can ensure pipeline integrity for improved maintenance and performance, greater regulatory compliance, and reduced risk from safety incidents.
2:30
OMV Downstream has an annual refining capacity of 18 mn tones and approximately 4 100 filling stations in 11 countries. OMV operates a gas pipeline network in Austria and gas storage facilities in Austria and Germany. OMV provides energy and...
3:30