Emerson Navigation Clone
Back to search results for "2600"

Assuring Multiphase Flow Measurement Performance in Assisted Recovery Methods

3:11

The Roxar 2600 Multiphase Flow Meter has proven to be robust and is performing well with all the various assisted recovery methods. With naturally flowing wells with erratic behaviours due to continuous changes in water, oil and gas, the Roxar 2600 Multiphase Flow Meter can adapt to the different flow regimes using advanced sensor capabilities to determine not only the rapid changes of the total flow but also address complex combinations of phase distribution.

View More
View Less
Emerson Corporate Footer

Share this video

Embed