Improve Sustainability with Emerson's Connected Lighting Solution
2:40
The Appleton™ Mercmaster™ Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing. It offers daylight harvesting and a range of dimmable lumen output options from up to 5,500 to 17,500. Featuring a multitude of customizable options and accessories, these best-in-class connected LED luminaires achieve unprecedented application versatility while meeting the most demanding task and area lighting requirements in hazardous and harsh industrial locations. The Plantweb™ Insight Connected Lighting Application (optional) provides map based commissioning of the lighting system and real-time information about lighting usage, energy consumption calculations, and maintenance priorities.