In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over wide areas. Flame detectors are installed at the structure's corner and at ground level to help ensure the detectors' field of view covers any area where fire may occur.
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...
At Emerson, our industry-leading quality standards not only ensure product reliability but also translate into manufacturing and distribution efficiencies that ensure you have the superior flame and gas devices you need when and where you need them.
1:36
Rosemount™ 975 Flame Detector. Advanced QuadSense™ IR3 and UV/IR Flame Detection for Maximum Safety, Speed, and Reliability.
At Emerson, quality is a top priority as the products being made protect life, property, and productivity. Our flame and gas detection products are built to the same gold standard quality processes and assurances our customers have come to expect.
1:57
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations...
0:37
Flame detectors are the favored fire prevention solution to protect plants and personnel in high risk areas where smoke and heat detectors are ineffective. Optical flame detection maximizes reliability and availability while minimizing false alarms.
1:30