Rosemount™ 975 Series Flame Detectors in Food & Beverage Processing
0:18
Description
Related Videos
Food and beverage processing and storage facilities present unique safety risks. Next generation Rosemount 975 Flame Detectors protect personnel and equipment, detecting fires with a high immunity to false alarms. With a durable stainless steel body and heated optics to eliminate condensation and icing, operating temperatures range from -76 °F to +185 °F (-60 °C to +85 °C) and cover areas up to 300 ft. (90 m).
View More
View Less