In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Food and beverage processing and storage facilities present unique safety risks. Next generation Rosemount 975 Flame Detectors protect personnel and equipment, detecting fires with a high immunity to false alarms. With a durable stainless steel body and heated optics to eliminate condensation and icing, operating temperatures range from -76 °F to +185 °F (-60 °C to +85 °C) and cover areas up to 300 ft. (90 m).
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
0:26
At Emerson, our industry-leading quality standards not only ensure product reliability but also translate into manufacturing and distribution efficiencies that ensure you have the superior flame and gas devices you need when and where you need them.
1:36
Know why the Optical Flame Detectors are the favorite solutions in high risk industries.
1:45
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations...
0:37
At Emerson, quality is a top priority as the products being made protect life, property, and productivity. Our flame and gas detection products are built to the same gold standard quality processes and assurances our customers have come to expect.
1:57
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over...