In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:17
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment. Rosemount 975 Flame Detectors detect fires at long distances and over wide areas with a high immunity to false alarms and ultra-fast response speeds - as low as 20 milliseconds. Flame detectors are strategically installed in multiple locations, ensuring the detectors' field of view covers any area where a fire may occur.
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over...
0:18
Rosemount™ 975 Flame Detector. Advanced QuadSense™ IR3 and UV/IR Flame Detection for Maximum Safety, Speed, and Reliability.
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
0:26
Due to the constant high stress on compressor machinery and potential for fires, compressor stations require continuous flame monitoring. Next generation Rosemount 975 Flame Detectors detect fires with ultra-fast response speeds as low...
0:22
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...