In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:22
Due to the constant high stress on compressor machinery and potential for fires, compressor stations require continuous flame monitoring. Next generation Rosemount 975 Flame Detectors detect fires with ultra-fast response speeds as low as 20 milliseconds.
At Emerson, quality is a top priority as the products being made protect life, property, and productivity. Our flame and gas detection products are built to the same gold standard quality processes and assurances our customers have come to expect.
1:57
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme ...
0:18
Flame detectors are the favored fire prevention solution to protect plants and personnel in high risk areas where smoke and heat detectors are ineffective. Optical flame detection maximizes reliability and availability while minimizing false alarms.
1:30
Rosemount™ 975 Flame Detector. Advanced QuadSense™ IR3 and UV/IR Flame Detection for Maximum Safety, Speed, and Reliability.
Aircraft hangars come with unique challenges as highly combustible aviation fuel leaks can occur. Next generation Rosemount 975 Flame Detectors help protect personnel and costly equipment, by detecting fuel and gas fires at long distances and over...
See how Rosemount™ flame detectors are tested with real flames, to help make sure they perform in real-life situations...
0:37