Rosemount™ 975 Series Flame Detectors in Oil Wells
0:18
Description
Related Videos
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme temperatures and harsh winds to keep personnel and equipment safe.
View More
View Less