In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
0:18
Oil wells have the potential to create flammable vapors and gases, increasing the risk of fire or explosions which can occur without warning. Next generation Rosemount 975 Flame Detectors provide continuous flame detection even in extreme temperatures and harsh winds to keep personnel and equipment safe.
Fire is a constant possibility at waste management sites as many types of waste are readily combustible. Next generation Rosemount 975 Flame Detectors continuously monitor and quickly detect fires, while protecting personnel and equipment...
0:17
There's no such thing as "too safe" when operating storage tank farms, especially when these tank farms are located near urban areas. Next generation Rosemount 975 Flame Detectors help detect fires in tank farms to keep your operation running...
0:16
Various hazards are associated with loading and unloading flammable and toxic products, including accidental release and potential of ignition. Next generation Rosemount 975 Flame Detectors continuously provide ultra-fast flame detection response...
0:26
Due to the constant high stress on compressor machinery and potential for fires, compressor stations require continuous flame monitoring. Next generation Rosemount 975 Flame Detectors detect fires with ultra-fast response speeds as low...
0:22
Rosemount™ 975 Flame Detector. Advanced QuadSense™ IR3 and UV/IR Flame Detection for Maximum Safety, Speed, and Reliability.