Get a Reliable Process Temperature Measurement Without a Thermowell
3:04
Description
Related Videos
Rosemount™ X-well™ Technology eliminates the need for a thermowell or process penetration, which can help save you 65% on engineering and design time and 70% on installation and maintenance costs, reducing your total cost of ownership by up to 30%.
View More
View Less