In an effort to improve your experiences on our website we have updated our menu. Our new navigation makes it easier to find products, software, and content tailored to your industry or interest. We have also updated our contact and support section to better serve you.
3:09
In this video, Theo at Emerson Cluj will guide you through the procedure required to replace the pad disc in 3 minutes on the new Fisher LS200 pressure regulator. The Type LS200 is the newest product to the Emerson Portfolio. It is a completely new design regulator with a priority placed on maintenance and performance during design. It has a balanced trim design to maximize inlet pressure ratings, and thus, maximizes capacity. It is ideal for high flow gas distribution low pressure (class 150) applications and high gas flow fast speed of response industrial applications.
This video will guide you through the procedures required to maintain the new Fisher 627BM pressure regulator. The Type 627BM is the newest product modification of the 627-product family...
3:18
Learn how to perform maintenance on the EZR Pressure regulator by safely disassembling, inspecting the regulator body, cage, diaphragm, plug assembly, PRX pilot and filter for any issues, and reassembling correctly...
18:51
ATCO is a natural gas distribution company which supplies over 1.1 million customers with energy across Alberta through a network of transmission and distribution systems.
28:29
In this video, Theo at Emerson Cluj will guide you through the procedures required to change the orifice and the pad disc on the new Fisher LS200 pressure regulator. The Type LS200 is the newest product to the Emerson Portfolio...
7:10
The Fisher 627BM is the newest product extension to the 627-product family. The balanced trim design enables this pressure regulator to achieve a 1,500psig inlet pressure rating while using a large 9/16” orifice...
2:21
Fisher regulator Type LR125 pilot-operated, pressure reducing regulator is designed for liquid/industrial/ commercial applications. The Type LR125 provides smooth operation, tight shutoff, and long life, even in dirty service. Its internally...
2:27