Emerson Navigation Clone

Improving Life Sciences Manufacturing Performance with Closed-Loop Control

6:26

Molly Firkins demonstrates multivariate closed loop control of glucose measurements using DeltaV Spectral PAT. This approach embeds the architecture directly into the control system which simplifies implementation and allows users to monitor multivariate data from the same interface used to perform all other control steps.

View More
View Less
Emerson Corporate Footer

Share this video

Embed